Skip to main content
Renesas Electronics Corporation

Description

The QCIOT-SLG46826POCZ evaluation board enables quick prototyping of the GreenPAK™ SLG46826V programmable mixed-signal matrix. The QCIOT-SLG46826POCZ board is a part of the QuickConnect Platform.

The SLG46826V provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. Also, a dual power supply allows for the interfacing of two independent voltage domains. This highly versatile device features a wide variety of mixed-signal functions to be designed within a small, low-power single integrated circuit.

The board provides a Pmod™ connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-SLG46826POCZ board features Pmod connectors on both sides of the board to allow additional Pmod boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.

Features

  • Multi-time programmable (MTP) GreenPAK that supports I2C
  • 3.3V/1.8V power-operated
  • Compatible with the QuickConnect (QCIOT) system

Applications

  • IoT
  • Analog logic control
  • QuickConnect IoT
Type Title Date
Manual - Development Tools PDF 12.77 MB
Application Note
Log in to Download PDF 1.03 MB
AI-generated Summary: Programming the SLG46824/6 MTP GreenPAK devices uses Renesas RL78 MCU e2 studio C-code to enable multiple-time programming of the device's non-volatile memory (NVM). Unlike one-time programmable GreenPAKs, MTP devices allow rewriting the NVM. The process includes exporting NVM data from GreenPAK design files as Intel HEX format, then flashing this data to the device via the RL78 MCU. The example uses the RL78/G23-128p MCU and a Quick-Connect prototyping board for efficient development. The document also details operation conditions, software flow, UART output, and programming best practices to ensure reliable programming and device configuration.
Application Note
Log in to Download PDF 861 KB
AI-generated Summary: The document explains how to program SLG46824/6 GreenPAK devices with Multiple-Time Programmable (MTP) non-volatile memory using Renesas RX MCU and e2 studio C-code. It details exporting NVM data from GreenPAK design files, importing projects into e2 studio, and flashing the NVM data onto the device. The process includes using the QCIOT-SLG46826POCZ Quick-Connect board for rapid prototyping and provides sample code for the TB-RX23W-module MCU. Key steps cover precise 16-byte NVM writes, I2C communication, and resetting addresses after erasure. The document also includes design files such as schematics, BOM, and Gerber files in the provided zip archive for hardware implementation.
Application Note PDF 794 KB
AI-generated Summary: Programming the SLG46824/6 GreenPAK MTP device uses Renesas RA MCU e2 studio C-code, enabling multiple-time programming of non-volatile memory. The process involves exporting NVM data from a GreenPAK design file as an Intel HEX file named NVM_data.hex, importing a sample project into e2 studio, and flashing the NVM data to the device. The example uses the SLG46826 GreenPAK and FPB-RA4E1 MCU with the QCIOT-SLG46826POCZ Quick-Connect board for rapid prototyping. The document includes detailed steps for exporting design data, compiling code, and programming the device, along with software flow, debugging, and best practices.
Schematic PDF 1.58 MB
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.60 MB
Sample Code
Log in to Download ZIP 5.10 MB
Sample Code
Log in to Download ZIP 100.00 MB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
QCIOT-SLG46826POCZActiveIn Stock1u | $27.5AvailableYesEAR998473.30.1180