Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G1A (R5F10ELEAFB) target board achieves simple and easy evaluation of the target MCU.

Features

  • Built-in RL78/G1A (R5F10ELEAFB)
  • 20MHz oscillator mounted as the main clock, high-speed operation enabled at 2.7V to 3.6V
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
  • Lead-free (Pb-free) product

Applications

  • Measuring instrument
Type Title Date
Manual - Development Tools PDF 1.65 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
QB-R5F10ELE-TBActiveIn Stock1u | $15.29N/ANoNoNo

Support Communities

  1. Demo stick source code

    I am evaluating the YRPBRL78G13 demo stick and cannot seem to find the source code for the preloaded demonstration software used for the stick. This would be nice to have as it essentially exercises the most important parts of the microcontroller.Can anybody point me to where it is located ...

    May 2, 2012
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.