Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F13 (R5F10BMG) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F13 (R5F10BMG)
  • Mounted 4MHz resonator
  • Equipped with a universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins

Applications

Type Title Date
Manual - Development Tools PDF 815 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 281 KB
Sample Code
Log in to Download ZIP 275 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
QB-R5F10BMG-TBActiveIn Stock1u | $23.53AvailableNoNoNo

Support Communities

  1. E1 Self Test Failing but still able to debug and flash QB-R5F10BMG-TB. Is it safe?

    I have a emulator which fails Self Test with below as report but still I can flash and debug the evaluation kit. Another emulator also failing self test but when connected to eval kit gives a message that it cannot release reset signal.  Could someone indicate if it is same ...

    Apr 21, 2017
  2. Do R5F10BMG (80pins) have LIN transceiver ?

    Do R5F10BMG (80pins) have LIN transceiver  or we have to provide externally  Just like a CAN transceiver  [locked by: AZ_Renesas at 16:19 (GMT 0) on 8 Jan 2024]

    May 29, 2023
  3. PFDL_Open jumps to nowhere

    I currently try to get a program working with the PFDL library. I am working with the IAR workbench V1.40My microcontroller is the R5F10PMFK on the QB-R5F10BMG-TB Board.I included those four files:- pfdl.inc- pfdl.h- pfdl_types.h- pfdl.r87 I included:// PFDL ...

    Feb 26, 2015
View All Results from Support Communities (13)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.