Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F12 (R5F109GE) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F12 (R5F109GE)
  • 20MHz resonator mounted as the main clock, high-speed operation enabled at 2.7V to 5.5V
  • Equipped with a universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
  • Lead-free (Pb-free) product

Applications

Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.
Type Title Date
Manual - Development Tools PDF 134 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 250 KB
Sample Code
Log in to Download ZIP 248 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
QB-R5F109GE-TBActiveIn Stock1u | $17.65AvailableNo3A991.a.28471.50.0150NoNo

Support Communities

  1. Problem while flashing via IAR and not with Renesas Flasher

    Hello, I am working on a module which can flash RL78 (Slave Controller) from TC334 (Main Controller). The connection diagram is as shown below. The flashing from TC334 is working. The flashing using Renesas Flasher Programmer is also working. But when I try to perform “Download and Debug” using IAR ...

    Aug 19, 2021
  2. RL78 F12 (R5F109AAJ1745EM405) Debugging Voltage 2.1V VDD?

    Hi,I have to debug the RL78 F12 with an Voltage of 2.1V VDD. I couldn't find anything about it in the documentation. Is it like the G10 that it needs over 4V to debug or an low voltage OCD Board? I tried to debug and couldn't ...

    Nov 6, 2018
  3. Is it possible to flash RL78 with NEC MINICUBE2 or PG-FP4?

    Hello! I have an evaluation board QB-R5F109GE-TB containing an RL78/F12 CPU, but I only have MINICUBE2. Is there a way to make use of this device to read / write the RL78? I also have an PG-FP4 programmer but not sure if helps, as well ...

    Aug 5, 2020
View All Results from Support Communities (6)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.