Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G12 (R5F1026AASP) Target Board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/G12 (R5F1026AASP)
  • 20MHz resonator mounted as the main clock
  • High-speed operation enabled  at 2.7V to 5.5V
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
  • Lead-free (Pb-free) product

Applications

Type Title Date
Manual - Development Tools PDF 865 KB
Application Note PDF 437 KB 日本語
AI-generated Summary: The document explains how to control a DC motor-driven button pusher remotely via a network using the RL78/G12 microcontroller and the ESP-WROOM-02 Wi-Fi module. The RL78/G12 obtains an IP address from an access point, connects to a TCP server, and waits for commands. It controls the motor through port outputs and PWM signals to perform normal rotation, stop, and inverse rotation based on received TCP data. The communication uses ASCII-coded packets, and the motor operation timing is adjustable by software. The document also details hardware configuration, software structure, and operation conditions for reliable performance.
Application Note PDF 418 KB 日本語
AI-generated Summary: The document explains how to use the software trigger and sequential conversion modes of the RL78/G12 A/D converter. It details converting analog signals from the P20/ANIO pin into digital values, processing the data by right-shifting, and storing results in internal RAM. It includes hardware configuration examples, pin usage, and operation conditions such as clock frequency and voltage. The document also references related initialization notes and provides sample code evaluation environments.
Application Note PDF 572 KB 日本語
AI-generated Summary: The document details the operation evaluation conditions for the RL78/G12 microcontroller, including hardware and software configurations. It specifies the operating frequency, voltage range, development environments, and hardware setup with pin functions. The software initializes the CPU, configures I/O ports, and controls three LEDs based on two switch inputs. The LED states change according to the switch combinations, with detailed CPU clock and port settings provided.
Application Note PDF 351 KB 日本語
AI-generated Summary: The document explains measuring pulse intervals using the timer array unit channel 0 on the RL78/G12 microcontroller. It details capturing timer counts on pulse edges and storing results in on-chip RAM. The maximum measurable pulse frequency is about 770 kHz, limited by interrupt processing time, while the minimum frequency depends on the 16-bit timer overflow, approximately 92 Hz. Settings allow extending measurement range and accuracy. Operation conditions and related software tools are also specified.
Application Note PDF 560 KB 日本語
AI-generated Summary: The document explains how to use timer interrupts (INTTM00) and pin input edge detection interrupts (INTP0) with the RL78/G12 Timer Array Unit. It details how the timer interrupt toggles an LED and adjusts the interrupt cycle based on switch presses. It lists peripheral functions, operation conditions including microcontroller specs, clock frequency, voltage, and development environments, and references a related application note for the RL78/G13 timer.
Application Note PDF 681 KB 日本語
AI-generated Summary: UART communication is performed using the serial array unit (SAU) with TxDO and RxDO pins for transmission and reception. Timing charts illustrate UART reception and transmission operations, including start, parity, and stop bits. Operation check conditions specify using the RL78/G12 microcontroller at 24 MHz with a 5.0 V supply, detailing supported development environments and compilers. Related initialization notes are referenced for further setup details.
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RL|V1.12.01]
Log in to Download ZIP 2.36 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 1.17 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example, Other peripherals IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 1.46 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example, Other peripherals IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 1.11 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example, Other peripherals IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 1.53 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example, Other peripherals IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 1.69 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL, ICCRL78 Function: Application Example, Other peripherals IDE: CS+ for CC, e2 studio, IAR EWRL78
6 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
QB-R5F1026A-TBActiveIn Stock1u | $15.29N/ANoNoNo

Support Communities

  1. no target board in e2studio ide

    Hi, I am new to this Renesas microcontroller, so I have downloaded and installed the e2studio IDE with packages. However, the required target board, RL78/G12, is not available when selecting the target board. As a result, I am unable to use smart configuration or create a project. I ...

    Jul 25, 2024
  2. RL78/G12 read status of P121/122

    Hi, I am  working on the RL78/G12 board. When I try to read the status of P121/P122, which I have configured as INPUT, it is not reading and stays at 0, even though I am providing 3.3V to both P121 and P122. However, with other ...

    Sep 18, 2024
  3. program can not be download to E2 lte emluator

    Hi,all I'm a newly graduated student and very new in using CS+. I use E2 lite emulator, the board is R5F1026A.  when I download program, it alwaya shows: Download failed. [Direct Error Cause]No response from the emulation CPU. Please confirm the signal of the CLOCK or RESET ...

    Apr 9, 2021
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.