Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
OB1203SD-BT2-EVK - Heart Rate, SpO2 and Respiration Rate Evaluation Kit with Bluetooth® Low Energy
  • Notes:OB1203SD-RL-EVK is not recommended for new designs. OB1203SD-BT2-EVK is the recommended replacement kit.

Description

The evaluation kit for heart rate, oxygen saturation (SpO2) and respiration rate uses Renesas’ highly integrated OB1203 biosensor for reflective photoplethysmography. With the provided algorithm, the kit can determine heart rate, SpO2 and respiration rate. The sensor transmits its data via an I2C interface to an MCU for data analysis and results display. The design incorporates an RL78/G13 16-bit microcontroller as the MCU, an ISL9111 voltage boost converter for battery operation and an OLED display.

Features

  • Main Technical Parameters
    • Operating voltage: 3.0V (AAA battery * 2)
    • Detector module: OB1203 sensor module
    • Display module: OLED (Built-in control chip)
    • Measurement range: Oxygen saturation: 70%~100%
    • Pulse rate: 25bpm ~ 200bpm
    • Respiration rate
    • Operating temperature: -40 °C ~ 85 °C
    • Operating humidity: 5 ~ 99% RH (No condensate water)
  • Evaluation Kit Function
    • Collects data from Renesas' OB1203 sensor module through I2C communication.
    • Calculates the oxygen saturation, pulse rate and respiration rate with algorithm.
    • Displays oxygen saturation, pulse rate, respiration rate, and battery level on an OLED.
    • An ISL9111 boosts battery voltage to system level.

 

Applications

Type Title Date
Manual - Development Tools PDF 968 KB
Other
Log in to Download XLSX 243 KB
PCB Design Files
Log in to Download ZIP 111 KB
Manual - Development Tools PDF 1.27 MB
Other XLSX 76 KB
Other STL 231 KB
Other STL 93 KB
Schematic
Log in to Download PDF 285 KB
8 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.92 MB
1 item
Part NumberStatusStockSupply Voltage (V)Pkg. TypeTemp. Range (°C)Pb (Lead) Free
OB1203SD-RL-EVKObsoleteOut of Stock2.5 - 3.3KIT0 to 70°CYes

Support Communities

  1. OB1203 certification process

    ... our device (Device Under Test - DUT) we have used your algorithm for SpO2 measurement, which is provided in your web site. We do have your OB1203SD-RL-EVKdevelopment kit, but without LCD screen. For results presentation this development kit board uses USB connection to PC and any terminal program in ...

    Jul 1, 2024