Skip to main content
Renesas Electronics Corporation

Description

Renesas offers a complete, turnkey evaluation platform that includes data capture hardware and software to process and display acquired data. This system provides the fastest and easiest path to evaluating an analog-to-digital converter (ADC) since no additional software coding is required of the user.

Features

  • ADCMB-HSFMCEV1Z Motherboard for Data Capture:
    • Provides SERDES receiver and USB interface to a PC
    • Supports deep data records (up to 32M 16-bit words)
    • FMC connector (high pin-count) between MB/DC
  • Daughter Cards:
    • Compatible with Vita 57.1
    • ADC daughter card can be used with most FMC-based development platforms
    • ISLA214S50IR48EV1Z (base part: ISLA214S50): 14-Bit, 500/350MSPS JESD204B high-speed serial output ADC
    • ISLA216S25IR48EV1Z (base part: ISLA216S25): 16-Bit, 250MSPS JESD204B high-speed serial output ADC
    • ISLA224S25IR48EV1Z (base part: ISLA224S25): Dual 14-Bit, 250MSPS JESD204B high-speed serial output ADC
  • Evaluation Software:
    • Frequency & time-domain analysis
    • Socket interface for hardware-in-the-loop developments
  • Supported Products:
    • Dual 12/14-bit, 250MSPS
    • Single 12/14-bit, 500MSPS
    • Single 16-bit, 250MSPS

Applications

Type Title Date
Manual - Development Tools PDF 503 KB
PCB Design Files PDF 959 KB
PCB Design Files ZIP 6.21 MB
PCB Design Files ZIP 1.67 MB
PCB Design Files ZIP 1.67 MB
PCB Design Files ZIP 1.87 MB
PCB Design Files ZIP 4.49 MB
Guide PDF 1.02 MB
Manual - Development Tools PDF 509 KB
Manual - Development Tools PDF 760 KB
Guide PDF 715 KB
11 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software EXE 162.95 MB
Software & Tools - Software EXE 1.00 MB
Software & Tools - Software EXE 4.28 MB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleableDescription
ADCMB-HSFMCEV1ZActiveOut of Stock1u | $3027.38AvailableDual 14-Bit, 250MSPS JESD204B Motherboard
ISLA214S50IR48EV1ZActiveIn Stock1u | $607.5AvailableISLA214S50 Series 14-Bit 500MSPS Evaluation Board - 48LD QFN Package
ISLA216S25IR48EV1ZActiveOut of Stock1u | $607.5AvailableISLA216S Series 14-Bit 250MSPS Evaluation Board - 48LD QFN Package
ISLA224S25IR48EV1ZActiveIn Stock1u | $607.5AvailableISLA224S Series Dual-Channel 14-Bit 250MSPS Evaluation Board - 48LD QFN Package