Skip to main content
Renesas Electronics Corporation

Overview

The ISL9519TQFNEVAL2Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with an SMBus interface controlling system voltage, charge current, and input current limiting. The evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.

ISL9519TQFNEVAL2Z is designed for input voltages below 7V (i.e., 5V input) but has protection from input voltages up to 22V. It differs from the design for input voltages >7V (ISL9519EVAL1Z) in three ways. ISL9519TQFNEVAL2Z drives both input PFETs with AGATE to turn both on when the adapter voltage is high. ISL9519EVAL1Z drives SGATE on only when input current is >300mA. ISL9519TQFNEVAL2Z has a circuit that connects input voltage to VDD when the input is less than 5.2V to bypass the internal LDO. ISL9519TQFNEVAL2Z has a Zener diode to protect the adapter detection (ADET) pin from voltages >7V absolute maximum if the input voltage is >9.5V.

Features

  • ± 0.5% system voltage accuracy (-10°C to +100°C)
  • ± 3% accurate input current limit (-10°C to +100°C)
  • ± 3% accurate battery charge current limit
  • Variable switching frequency at light load conditions for higher efficiency
  • Fixed frequency operation at higher loads
  • Trickle charge system for deeply discharged batteries
  • SMBus 2-wire serial interface
  • Default system voltage values for 1-cell, 2-cell, or 3-cell operation selected by an external pin
  • Adapter in-rush FET control
  • Adapter isolation FET control
  • Battery short circuit protection
  • Fast system-load transient response
  • Monitor outputs
  • 11-bit max system voltage setting
  • 7-bit min system voltage setting
  • 6-bit charge current setting: Over 8A battery charger current
  • 6-bit adapter current setting: Over 8A adapter current
  • +4.5V to +22V adapter voltage range

Products in the Design

Sample & Buy

ISL9519TQFNEVAL2Z Narrow VDC Regulator/Charger Evaluation Board

ISL9519TQFNEVAL2Z