概要
説明
The ISL9519TQFNEVAL2Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current and input current limiting. The evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.
ISL9519TQFNEVAL2Z is designed for input voltages below 7V (i.e., 5V input) but has protection from input voltage up to 22V. It differs from the design for input voltages >7V (ISL9519EVAL1Z) in three ways. ISL9519TQFNEVAL2Z drives both input PFETs with AGATE to turn both on when adapter voltage is high. ISL9519EVAL1Z drives SGATE on only when input current is >300mA. ISL9519TQFNEVAL2Z has a circuit that connects input voltage to VDD when the input is less than 5.2V to bypass the internal LDO. ISL9519TQFNEVAL2Z has a zener to protect ADET from voltages >7V absolute maximum if the input voltage is >9.5V.
特長
- ±0.5% system voltage accuracy (-10 °C to +100 °C)
- ±3% accurate input current limit (-10 °C to +100 °C)
- ±3% accurate battery charge current limit
- Variable switching frequency at light load conditions for higher efficiency
- Fixed frequency operation at higher loads
- Trickle charge system for deeply discharged batteries
- SMBus 2-wire serial interface
- Default system voltage values for 1-cell, 2-cell or 3-cell operation selected by an external pin
- Adapter in-rush FET control
- Adapter isolation FET control
- Battery short circuit protection
- Fast system-load transient response
- Monitor outputs
- 11-bit max system voltage setting
- 7-bit min system voltage setting
- 6-bit charge current setting: Over 8A battery charger current
- 6-bit adapter current setting: Over 8A adapter current
- +4.5V to +22V adapter voltage range
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL9519TQFNEVAL2Z | Active | Out of Stock | 1u | $382.95 | Available | Yes | EAR99 | 8473.30.1180 |