Overview
The ISL91212AEVAL1Z evaluation board is used to evaluate the high-performance features of the ISL91212A multi-output PMIC, which has three controllers capable of configuring its power stages for 2+1+1 channel outputs. Each channel can deliver up to 5A of continuous output current per phase. The ISL91212A uses the Renesas proprietary R5 modulator technology to maintain accurate voltage regulation while providing excellent efficiency and transient response. It also supports the standard I²C communication protocol, ideal for systems using a single-cell battery.
Features
- Small, compact design
- Supports I²C bus communication protocol
- Adjustable VOUT and independent dynamic voltage scaling (DVS) control for both channels
- Real-time fault protection and monitoring (OC, UV, OV, OT)
- Six-layer board design optimized for thermal performance and efficiency
- Connectors, test points, and jumpers for easy measurements
- Built-in load transient circuits for each output channel
Sample & Buy
ISL91212AEVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $317.40Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.