概要
説明
The ISL91212AEVAL1Z evaluation board is used to evaluate the high performance features of the ISL91212A multi-output PMIC, which has three controllers capable of configuring its power stages for 2+1+1 channel outputs. Each channel can deliver up to 5A continuous output current per phase. The ISL91212A uses the Renesas proprietary R5 modulator technology to maintain accurate voltage regulation, while providing excellent efficiency and transient response. It also supports the standard I2C communication protocol, ideal for systems using a single-cell battery.
特長
- Small, compact design
- Supports I2C bus communication protocol
- Adjustable VOUT and independent DVS control for both channels
- Real-time fault protection and monitor (OC, UV, OV, OT)
- Six layer board design optimized for thermal performance and efficiency
- Connectors, test points, and jumpers for easy measurements
- Built-in load transient circuits for each output channel
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL91212AEVAL1Z | Active | Out of Stock | 1u | $317.4 | Available | Yes | EAR99 | 8473.30.1180 |