Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL91107IRA-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRA-EVZ is used to evaluate the ISL91107IRTAZ featuring adjustable Vout.

The ISL91107IR is a high-current buck-boost switching regulator for systems using new battery chemistries in a 3x4 20 Ld TQFN package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing

Applications

  • Smartphones and tablet PCs
  • Wireless communication devices
  • Optical modules networking equipment
Type Title Date
Manual - Development Tools PDF 592 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL91107IRA-EVZActiveIn Stock1u | $135.45AvailableYesEAR998473.30.1180