Skip to main content
Renesas Electronics Corporation

Description

The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIN-EVZ evaluates the ISL91107IIN featuring 3.3 Vout.

The ISL91107 is a high-current buck-boost switching regulator for systems using new battery chemistries in a 15 Bump WLCSP package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing

Applications

  • Smartphones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G power amplifiers
Type Title Date
PCB Design Files ZIP 5.65 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL91107IIN-EVZActiveOut of Stock1u | $41.98AvailableYesEAR998473.30.1180