Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL85005DEMO1Z platform allows quick demonstration of the high-performance features of the ISL85005 buck regulator.

The ISL85005 is a 4.5V to 18V input, 5A synchronous buck regulator for applications with an input voltage from multi-cell batteries or regulated 5V and 12V power rails. This device also provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Switch selectable EN (enabled/disabled)
  • Selectable mode (DEM/Forced CCM)
  • Internal and external compensation options
  • Frequency synchronization option
  • Small and compact design

Applications

  • Network and communication equipment
  • Battery powered systems
  • Multi-function printers
  • Point-of-load regulators
  • Standard 12V rail supplies
  • Embedded computing systems
Type Title Date
Manual - Development Tools PDF 719 KB
PCB Design Files ZIP 878 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL85005DEMO1ZActiveIn Stock1u | $36.8AvailableYesEAR998473.30.1180