Skip to main content
Renesas Electronics Corporation

Overview

The ISL8225MEVAL4Z is designed to be a standard evaluation board such that it provides BNC, jumper and probe connections to make a more thorough evaluation of the power module. The ISL8225M is a true two-channel voltage regulator such that it has independent input supplies. This board allows such connection by separating the input connections. The outputs are also independent and the evaluation board is preset with 1.5V output on channel 1 and 1.2V output on channel two, each channel is capable of 15A of output current.

The ISL8225M is a complete, dual step-down switching mode DC/DC module. The dual outputs can easily be paralleled for single-output, high-current use. It is easy to apply this high-power, current-sharing DC/DC power module to power-hungry datacom, telecom, and FPGA applications. All that is needed to have a complete, dual 15A design ready for use are the ISL8225M, a few passive components, and VOUT setting resistors.

Features

  • Up to 95% conversion efficiency
  • 1.5% output voltage accuracy
  • 4.5V to 20V input range
  • Up to 100W output
  • Dual 15A or single 30A output
  • 0.6V to 7.5V output range
  • Full encapsulated dual step down switching power supply

Products in the Design

Sample & Buy

ISL8225MEVAL4Z Power Module Evaluation Board

ISL8225MEVAL4Z

Obsolete
Pb (Lead) Free:Yes