Skip to main content
Renesas Electronics Corporation

Overview

The ISL8225MEVAL3Z evaluation board enables a single output by paralleling two phases to deliver 30A of continuous load current. The ISL8225M step-down power module supports input voltage from 4.5V to 20V and the output voltage ranges from 0.6V to 7.5V. With the single resistor modification, the output voltage can be easily adjusted to different voltages.

The ISL8225M is a complete, dual step-down switching mode DC/DC module. The dual outputs can easily be paralleled for single-output, high-current use. It is easy to apply this high-power, current-sharing DC/DC power module to power-hungry datacom, telecom, and FPGA applications. All that is needed to have a complete, dual 15A design ready for use are the ISL8225M, a few passive components, and VOUT setting resistors.

Features

  • Up to 95% conversion efficiency
  • 1.5% output voltage accuracy
  • 4.5V to 20V input range
  • Up to 100W output
  • Single 30A output
  • 0.6V to 7.5V output range
  • Lower output ripple and input ripple due to 180° phase shift

Products in the Design

Sample & Buy

ISL8225MEVAL3Z Power Module Evaluation Board

ISL8225MEVAL3Z

Obsolete
Pb (Lead) Free:Yes