Skip to main content
Renesas Electronics Corporation

Description

The ISL81806EVAL1Z dual-phase evaluation board features the ISL81806, an 80V high voltage dual synchronous buck controller optimized for E-mode GaN FETs, with external soft-start, independent enable functions and UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 2MHz helps to optimize the inductor size while the strong gate driver delivers up to 20A for the buck output.

Features

  • Wide input range: 18V to 80V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP and UVP protection
  • Back-biased from output to improve efficiency

Applications

  • Telecommunications
  • Servers and data centers
  • Automotive electronics
  • Industrial equipment
  • Power systems
Type Title Date
Manual - Hardware PDF 834 KB
PCB Design Files ZIP 4.83 MB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81806EVAL1ZActiveIn Stock1u | $200AvailableYesEAR998473.30.1180

Support Communities

  1. ISL81806 DcDc not regulating after some time

    Hello, We have a design with your ISL81806, in a dual phase configuration to buck 53V down to 48V. We have about 30 products that work fine, however we now got 3 cases where the converter, that used to work fine, can not regulate anymore: the output voltage is only ...

    Jun 26, 2025