Skip to main content
Renesas Electronics Corporation

Overview

The ISL81806EVAL1Z dual-phase evaluation board features the ISL81806, an 80V high-voltage dual synchronous buck controller optimized for E-mode GaN FETs, with external soft-start, independent enable functions, and UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 2MHz helps to optimize the inductor size, while the strong gate driver delivers up to 20A for the buck output.

Features

  • Wide input range: 18V to 80V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Back-biased from output to improve efficiency

Products in the Design

Sample & Buy

ISL81806EVAL1Z 80V Dual Synchronous Buck Controller Evaluation Board

ISL81806EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Support

Support Communities

  1. ISL81806 DcDc not regulating after some time

    Hello, We have a design with your ISL81806, in a dual phase configuration to buck 53V down to 48V. We have about 30 products that work fine, however we now got 3 cases where the converter, that used to work fine, can not regulate anymore: the output voltage is only ...

    Jun 26, 2025