Skip to main content
Renesas Electronics Corporation

Description

The ISL81802EVAL1Z dual-phase evaluation board demonstrates the performance of the ISL81802, an 80V dual synchronous buck controller. The board is configured for 18V to 80V input voltage range, with a dual-phase 12V output capable of 20A. This evaluation board has multiple test points for easy probing. The QFN version of ISL81802 is used on this board.

Features

  • Wide input range: 18V to 80V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency

Applications

  • Telecommunication
  • Servers and data centers
  • Automotive electronics
  • Industrial equipment
  • Power systems
Type Title Date
Guide PDF 1.40 MB
PCB Design Files ZIP 1012 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

Models

Type Title Date
Model - iSim
Log in to Download WXSCH 590 KB
Model - iSim
Log in to Download WXSCH 595 KB
Model - iSim
Log in to Download WXSCH 572 KB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81802EVAL1ZActiveIn Stock1u | $99AvailableYesEAR998473.30.1180