Overview
The ISL81802EVAL1Z dual-phase evaluation board demonstrates the performance of the ISL81802 80V dual synchronous buck controller. The board is configured for 18V to 80V input voltage range, with a dual-phase 12V output capable of 20A. This evaluation board has multiple test points for easy probing. The QFN version of ISL81802 is used on this board.
Features
- Wide input range: 18V to 80V
- High light-load efficiency in pulse skipping diode emulation mode (DEM) operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
- Back biased from output to improve efficiency
Sample & Buy
ISL81802EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $99.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.