Overview
The ISL8018DEMO1Z demonstration board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018DEMO1Z simple smallest factor demonstration board is used for a quick and easy demonstration of the performance of the ISL8018 low quiescent, high-efficiency synchronous buck regulator.
The ISL8018DEMO1Z is a 20.07mm x 16.51mm, 4-layer FR4 board with 2oz copper in all layers. The complete converter occupies 115.613mm2 area.
Features
- High-efficiency synchronous buck regulator with up to 97% efficiency
- ±10% output voltage margining
- Adjustable current limit
- Start-up with pre-biased output
- 1ms or adjustable internal soft-start
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz and default at 1MHz
- External synchronization up to 4MHz and master to slave phase shifting capability
Sample & Buy
ISL8018DEMO1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $23.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
8A Low Quiescent Current High-Efficiency Synchronous Buck Regulator Evaluation Board
ISL8018EVAL3Z Active
Enables detailed evaluation of the ISL8018 synchronous buck regulator. Designed for validating efficiency, thermal behavior, and control performance.
Recommended Documents:
Videos & Training
Learn more about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.