Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL8011EVAL1Z evaluation board is used to evaluate the ISL8011, an integrated FET, 1.2A synchronous buck regulator for general purpose point-of-load (POL) applications. It is optimized for generating low output voltages down to 0.8V. The supply voltage range of 2.7V to 5.5V allows the use of common 3.3V or 5V supply rails and Lithium-ion battery inputs. It has a guaranteed minimum output current of 1.2A and a 1.5MHz pulse width modulation (PWM) switching frequency which allows the use of small external components.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 2.7V to 5.5V supply voltage
  • 1.2A output current
  • 100% maximum duty cycle
  • Peak current limiting, short circuit protection
  • 200ms power-on reset
  • 3% output accuracy over-temperature/load/line
  • Less than 1µA logic controlled shutdown current
  • Internal loop compensation
  • Internal digital soft-start
  • Over-temperature protection
  • Enable

Applications

Type Title Date
Manual - Development Tools PDF 335 KB
Datasheet PDF 662 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
ISL8011EVAL1ZLast Time BuyIn Stock1u | $66N/AYes