Skip to main content
Renesas Electronics Corporation

Overview

The ISL8011EVAL1Z evaluation board is used to evaluate the ISL8011, an integrated FET, 1.2A synchronous buck regulator for general purpose point-of-load (POL) applications. It is optimized for generating low output voltages down to 0.8V. The supply voltage range of 2.7V to 5.5V allows the use of common 3.3V or 5V supply rails and Lithium-ion battery inputs. It has a guaranteed minimum output current of 1.2A and a 1.5MHz pulse width modulation (PWM) switching frequency which allows the use of small external components.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 2.7V to 5.5V supply voltage
  • 1.2A output current
  • 100% maximum duty cycle
  • Peak current limiting, short circuit protection
  • 200ms power-on reset
  • 3% output accuracy over-temperature/load/line
  • Less than 1µA logic controlled shutdown current
  • Internal loop compensation
  • Internal digital soft-start
  • Over-temperature protection
  • Enable

Products in the Design

Sample & Buy

ISL8011EVAL1Z Buck Regulator Eval Board

ISL8011EVAL1Z

Obsolete
Pb (Lead) Free:Yes
1u | $66.00Budgetary Price