Skip to main content
Renesas Electronics Corporation

Description

The ISL78420EVAL1Z evaluation board is designed for a user to evaluate the ISL78420 100V 2A half-bridge driver with tri-level PWM input for driving the gates of two NMOS FETs in a half-bridge configuration. These NFET MOSFETs are included on the evaluation board to evaluate a half-bridge driven load such as a DC motor or a synchronous switching regulator.

The ISL78420 is offered in a 14 Ld HTSSOP package enhanced with a thermal EPAD. It operates from a supply voltage of 8V to 14V DC with the capability of driving a high-side NMOS FET in a 100V half-bridge configuration. A unique tri-level PWM input allows control of both the high and low-side gate driver with a single input. When the PWM pin is left in a floating high impedance state, both gate drivers are turned off, which is beneficial for multiphase DC/DC switching that requires phase shedding.

Features

  • 2A source and sink NMOS gate drivers
  • Internal level shifter and bootstrap diode for gate driver on high-side FET
  • Up to 100V high-side gate drive reference
  • 8V to 14V bias supply operation
  • Single PWM input for high-side and low-side gate driver with tri-level for turning off both drivers
  • Single resistor adjustable dead time from 35ns to 220ns

Applications

  • Automotive applications
  • Multiphase boost (ISL78220/225)
  • Half-bridge DC/DC converter
  • Class-D amplifiers
Type Title Date
Manual - Development Tools PDF 674 KB
PCB Design Files ZIP 668 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL78420EVAL1ZActiveOut of Stock1u | $67AvailableYesEAR998473.30.1180

Support Communities

  1. 12V/48V Bidirectional DC/DC Converter with GaN HEMT

    Hello, I am tasked with fast tracking a 12-48V DC DC converter project, and would like to source this refernce board mentioned in the Winning combinations document. If a board is not available, then the design files and related files would be a great start. How can I get ...

    Apr 27, 2023