Skip to main content
Renesas Electronics Corporation

Description

The ISL75054MEVAL1Z evaluation board showcases the ISL75054M, an ultra-low noise, high-PSRR, radiation tolerant low-ropout regulator (LDO) ideal for powering sensitive analog loads such as RF devices and ADCs.

The ISL75054M supports a wide input voltage range of 2.7V to 30V, with an adjustable output from 0.5V up to (VIN - VDO), and can source up to 1A of output current. Key features include an adjustable soft-start, an open-drain power-good indicator, and overvoltage/undervoltage detection to monitor output status.

Built-in protections such as over-temperature shutdown, and internal and resistor-adjustable current limiting with foldback, enhance system reliability. The integration of a precision internal current source and high-performance voltage buffer error amplifier enables ultra-low output noise and high PSRR while minimizing the number of external components required, reducing BOM, solution size, and design complexity.

The ISL75054MEVAL1Z provides a quick and efficient way to evaluate the performance and features of the ISL75054M. For full electrical and functional specifications, refer to the ISL75054M datasheet.

Features

  • Ultra-low noise
  • High PSRR
  • Adjustable enable, power-good, and current limit thresholds
  • Output current monitoring through the OCP pin
  • Wide input voltage range up to 30V
  • Adjustable startup timing and fast-start capability

Applications

  • RF power supplies for PLLs, VCOs, mixers, LNAs, and PAs
  • Power supplies for low-noise instrumentation amplifiers
  • Power supply for high-speed/precision data converters
Type Title Date
Manual - Development Tools PDF 872 KB
Technical Brief PDF 344 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL75054MEVAL1ZActiveOut of StockAvailableYesEAR998473.30.1180