Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL73849SLHEV1Z evaluation board showcases the capabilities of the ISL73849SLH radiation hardened, dual-phase PWM controller with PMBus interface. Designed for demanding point-of-load power applications, the board supports a wide input range of 4.5V to 15V and delivers up to 50A at a 1V output. Convenient input/output connectors, accessible test points, and configurable jumper settings make this platform intuitive and efficient for performance benchmarking and design validation.

Additionally, the output voltage can be dynamically adjusted from 0.2V to 1.2V by modifying the VREF through PMBus on the fly, enabling flexible evaluation under varying load conditions. When adjusting VREF, always ensure the voltage rating of the installed output capacitors is not exceeded to prevent component damage.

Features

  • Power-good LED indicator
  • On-board 50A transient load current generator
  • Integrated LDO (VCC)
  • External clock synchronization (SYNC-I and SYNC-O)
  • Load-line DROOP regulation
  • Differential remote VOUT sensing

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
ISL73849SLHEV1ZActiveOut of StockAvailable

Support