Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL73847SEHDEMO6Z demonstration board demonstrates the performance of two ISL73847SEH radiation hardened dual-phase buck controllers, four ISL73041SEH GaN half-bridge drivers, and twelve ISL70020SEH 40V GaN FETs in a 4-phase, 100A configuration. It is designed for the VERSAL VC1902 VCCINT core rail.

Features

  • Onboard 2MHz clock generator for synchronization
  • Power-Good (PG) LED indicator
  • Integrated LDO (VCC)
  • Load-line DROOP regulation
  • Differential remote sensing

Applications

Type Title Date
Manual - Development Tools PDF 2.47 MB
PCB Design Files ZIP 2.41 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 347 KB
This spreadsheet helps to calculate the BOOT capacitor and power dissipation for the ISL73041SEH, ISL71441M, and ISL71441SLHM.
Software & Tools - Other XLSX 306 KB
Software & Tools - Other XLSX 742 KB
3 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73847SEHDEMO6ZActiveOut of StockAvailableYesEAR998473.30.1180