Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL73847SEHDEMO2Z demonstration board demonstrates the performance of the ISL73847SEH radiation hardened dual-phase buck controller. The board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output.

Features

  • Power-Good LED indicator
  • Integrated LDO (VCC)
  • Droop regulation is set by a single resistor

Applications

Type Title Date
Manual - Development Tools PDF 1.75 MB
PCB Design Files ZIP 1.43 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 306 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73847SEHDEMO2ZActiveOut of StockAvailableYesEAR998473.30.1180