Overview
The ISL73847MDEMO1Z demonstration board demonstrates the performance of the ISL73847M radiation tolerant dual-phase buck controller. The board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output.
Features
- Power-Good LED indicator
- Integrated LDO (VCC)
- Droop regulation is set by a single resistor
Applications
Industrial AutomationSample & Buy
ISL73847MDEMO1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Radiation Tolerant Compact Single-Phase 12V to 1V, 25A Capable Power Supply Demonstration Board
ISL73847MDEMO2Z Active
Demonstrate radiation‑tolerant, high‑current point‑of‑load power conversion using a compact single‑phase buck controller platform.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.