概要
説明
The ISL73847MDEMO1Z demonstration board demonstrates the performance of the ISL73847M radiation tolerant dual-phase buck controller. The board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output.
特長
- Power-Good LED indicator
- Integrated LDO (VCC)
- Droop regulation is set by a single resistor
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL73847MDEMO1Z | Active | Out of Stock | Available | Yes | EAR99 | 8473.30.1180 |