Skip to main content
Renesas Electronics Corporation

Overview

The ISL73148SEHEV1Z board evaluates the operation of the ISL73148SEH radiation hardened 14-bit 900/480kSPS SAR ADC. This evaluation board is intended for use with the RHADC-FMCEV1Z data capture board.

The ISL73148SEH device on the evaluation board supports operation of the ISL73148SEH with AVCC set to 5V. DVCC can be set to 2.5V or 3.3V, but the default setting is 2.5V. The reference voltage to the ADC can be set to 2.5V. The I/O voltage of the CPLD can be set to 2.5V or 3.3V operation as well, but should be matched to the DVCC setting. The supply voltage for the CPLD is set to 1.8V. The supply voltages to the analog input amplifier circuit are set to +7.5/-4.5V. These voltages are all derived from the ±10V supply inputs to the board.

Features

  • Evaluate common performance metrics
    • Signal-to-Noise Ratio (SNR)
    • Signal-to-Noise-and-Distortion Ratio (SINAD)
    • Effective Number of Bits (ENOB)
    • Total Harmonic Distortion (THD)
    • Spurious Free Dynamic Range (SFDR)
    • Input voltage range (Analog input)
    • REF input voltage range (VREF input)

Products in the Design

Sample & Buy

ISL73148SEHEV1Z Radiation Hardened 14-Bit 900kSPS SAR ADC Evaluation Board (5V) - Top

ISL73148SEHEV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):3A001.a.2.c
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Radiation Tolerant Precision SAR ADC Evaluation Platform

Provide a complete evaluation environment for radiation‑tolerant SAR ADCs with comprehensive analysis software. Enables detailed performance characterization in time and frequency domains.