Skip to main content
Renesas Electronics Corporation

Overview

The ISL71091SEH10EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high-precision ISL71091SEH10 voltage reference. The ISL71091SEH10 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 12V to 30V. It uses Renesas' advanced bipolar technology to achieve 14.8μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH10 offers a 10.0V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is ideal for space applications.

Features

  • Input voltage range: 12V to 30V
  • Output current capability: Source 10mA, Sink 5mA
  • Operating temperature range: -55°C to +125°C
  • Small, compact design
  • Multiple connectors to easily monitor VIN and VOUT
  • Four output voltage options

Products in the Design

Sample & Buy

ISL71091SEHxxEV1Z Rad Hard Voltage Reference Evaluation Board

ISL71091SEH10EV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1