Skip to main content
Renesas Electronics Corporation

Overview

The ISL70321SEH radiation hardened quad power supply sequencer evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using point-of-load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC 4-event evaluation platform, whereas the ISL70321SEHEV2Z provides a dual cascaded IC 8-event evaluation platform. Both evaluation boards are provided on the same PCB design and are both available from inventory in the desired configuration.

Features

  • Jumper enabled for stand alone or POL evaluation
  • Convenient power connection
  • Done indicator
  • Easy interconnectivity with other Intersil boards

Products in the Design

Sample & Buy

ISL70321SEHEVxZ Radiation Hardened Power Sequencing Evaluation Board

ISL70321SEHEV2Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Radiation Hardened Quad Power Supply Sequencer Demonstration Board

Demonstrate a compact power-supply sequencer solution intended for multi-rail point-of-load systems. Designed for easy integration into prototypes to test turn-on/turn-off ordering and power-good timing.
Recommended Documents:

Radiation Hardened Quad Power Supply Sequencer Evaluation Board (Single Sequencer Configuration)

Evaluate a radiation-hardened power sequencer approach for coordinating multi-voltage systems. Provides a single-device platform to explore sequencing, monitoring, and integration with point-of-load converters.
Recommended Documents:

Videos & Training