Skip to main content
Renesas Electronics Corporation

Overview

The ISL70321SEH radiation hardened quad power supply sequencer evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using point-of-load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC 4-event evaluation platform, whereas the ISL70321SEHEV2Z provides a dual cascaded IC 8-event evaluation platform. Both evaluation boards are provided on the same PCB design and are both available from inventory in the desired configuration.

Features

  • Jumper enabled for stand alone or POL evaluation
  • Convenient power connection
  • Done indicator
  • Easy interconnectivity with other Intersil boards

Products in the Design

Sample & Buy

ISL70321SEHEVxZ Radiation Hardened Power Sequencing Evaluation Board

ISL70321SEHEV1Z
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
Radiation Hardened Quad Power Supply Sequencer Demonstration Board

Demonstrate a compact power-supply sequencer solution intended for multi-rail point-of-load systems. Designed for easy integration into prototypes to test turn-on/turn-off ordering and power-good timing.
Recommended Documents:

Radiation Hardened Quad Power Supply Sequencer Evaluation Board (Dual Cascaded Sequencer Configuration)

Evaluate an expanded, cascaded power-sequencing configuration for coordinating more system rails. Useful for exploring multi-stage turn-on/turn-off control and monitoring in space-grade power architectures.
Recommended Documents: