Overview
The ISL70061SEHEV1Z evaluation board provides a quick and easy method to evaluate the ISL70061SEH 10A P-channel MOSFET (PMOS) load switch IC. This radiation hardened, single-channel load switch features ultra-low rON and controlled turn on rise time for use in space power supply switching applications. The ISL70061SEH device uses a PMOS pass device as the main switch that operates across an input voltage range of 3V to 5.5V and can support a maximum of 10A continuous current.
Features
- VIN_SENSE and VOUT_SENSE turret connectors easily measure the device voltage at the SWI and SWO package pins
- Convenient test points and connections for test equipment
- Banana jacks for power, ground, logic, and load connections
Products in the Design
Sample & Buy
ISL70061SEHEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |