Skip to main content
Renesas Electronics Corporation

Overview

The ISL55015IEZ-EVAL evaluation board is used to evaluate the ISL55015 MMIC silicon bipolar broadband amplifier.

The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications.

Features

  • Input impedance of 75Ω
  • Output impedance of 50Ω
  • Gain of 13.5dB at 1GHz
  • Noise figure of 4.8dB at 2GHz
  • OIP3 of 31dBm at 1GHz
  • Low input and output return losses
  • Pb-free (RoHS compliant)

Products in the Design

Sample & Buy

ISL55015IEZ-EVAL

Obsolete
Pb (Lead) Free:No