Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input impedance of 75Ω
  • Output impedance of 50Ω
  • Gain of 13.5dB at 1GHz
  • Noise figure of 4.8dB at 2GHz
  • OIP3 of 31dBm at 1GHz
  • Low input and output return losses
  • Pb-free (RoHS compliant)

Description

The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family include the ISL55012 and ISL55015 match a 75Ω source to a 50Ω load and the ISL55014 matches a 50Ω source to a 50Ω load.

Applications

  • LNB and LNB-T (HDTV) amplifiers
  • IF gain blocks for satellite and terrestrial STBs
  • PA driver amplifiers
  • Wireless data, satellites
  • Bluetooth/Wi-Fi
  • Satellite locator and signal strength meters
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL55015IEZ-T7ObsoleteN/AIn StockRoHS:EN
SC706#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?