Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL55012IEZ-EVAL evaluation board is used to evaluate the ISL55012 MMIC silicon bipolar broadband amplifier.

The ISL55012 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. These ICs are an ideal choice for DVB-S LNB cable receiver applications.

Features

  • Input impedance of 75Ω
  • Output impedance of 50Ω
  • Gain of 18dB at 1GHz
  • Noise figure of 4.7dB at 2GHz
  • OIP3 of 30dBm at 1GHz
  • Low input and output return losses
  • Pb-free (RoHS compliant)

Applications

Models

Models

Type Title Date
Model - Other S2P 10 KB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ISL55012IEZ-EVALObsoleteOut of StockN/ANo