Skip to main content
Renesas Electronics Corporation

Overview

The ISL28535EV2Z evaluation board evaluates the ISL28535 5V zero-drift programmable-gain instrumentation amplifier, enabling assessment of its signal-amplification performance and precision measurement capabilities. The board includes all necessary components for easy connection to external signals and supports operation from a single supply of +2.5V to +5.5V or a dual supply of ±1.25V to ±2.75V.

Eval BoardBase ProductOutputSelectable Gain Options
ISL28533EV2ZISL28533Single-Ended1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28534EV2ZISL28534Single-Ended1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28535EV2ZISL28535Single-Ended1, 100, 120, 150, 180, 200, 300, 500, 1000
ISL28633EV2ZISL28633Differential1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28634EV2ZISL28634Differential1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28635EV2ZISL28635Differential1, 100, 120, 150, 180, 200, 300, 500, 1000

Features

  • Ultra-high precision front-end amplifier
  • Zero-drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-rail input/output
  • Single-ended output
  • RFI-filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply: ±1.25V to ±2.75V
  • Low input offset: 5µV max.
  • Low input offset drift: 50nV/°C max.
  • High CMRR: 138dB, G = 100
  • Low gain error: <0.4%, All Gains max.
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4µVP-P
  • Operating temperature range: -40°C to +125°C

Products in the Design

Sample & Buy

ISL28534EV2Z Programmable Gain In Amp Eval Board

ISL28535EV2Z

Obsolete
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Videos & Training

Support

Support Communities

  1. ISL28535EV2Z Programmable Instrument Amplifier

    Hi, I am using a single supply 3.9volt lithium DC power source for V+ and V-. I am inputting an analogue voltage signal that varies from +64 micro volts to +64000 micro volts. I shorted out R22 as per application notes and connected AMP IN+ to TP8. What must ...

    Feb 16, 2020