Skip to main content
Renesas Electronics Corporation

Features

  • 1.7nV/√Hz input voltage noise at 1kHz
  • 1kHz THD+N typical 0.00018% at 2VP-P VOUT
  • Harmonic Distortion -76dBc, -70dBc, fo = 1MHz
  • 61MHz -3dB bandwidth
  • 630µV maximum offset voltage
  • 3µA input bias current
  • 100dB typical CMRR
  • 3V to 5.5V single supply voltage range
  • Rail-to-rail output
  • Ground sensing
  • Enable pin (not available in the 8 Ld SOIC package option)
  • Pb-free (RoHS compliant)

Description

The ISL28291 is a tiny, dual, ultra-low noise, ultra-low distortion operational amplifier. It is fully specified to operate down to +3V single supply. This amplifier has outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing). The device is unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mm x 1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40 °C to +125 °C.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)61
Gain Min1
Offset Voltage (Max) (mV)0.63
IBIAS (nA)3000
IOUT (A)0.13
CMRR (dB)100
PSRR (db)80
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
IS per Amp (mA)2.6
Noise VN (nV/√Hz)1.7
Single Supply Voltage Range (V)3 - 5.5
Slew Rate (V/µs)17
VOUT (V)4.97
VS (Min) (V)3
VS (Max) (V)5.5
2nd Harmonic (dB)-76
3rd Harmonic (dB)-70
AVOL (dB)98
Topology [Rail 1]VFA
EnableYes
Output Headroom (V)5
Distortion Conditions2Vpp, 1MHz
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.86100.5
SOICN4.9 x 3.9 x 0.0081.3
uTQFN1.8 x 1.4 x 0.00100.4

Application Block Diagrams

1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Battery Formation and Testing System Block Diagram
Battery Formation and Testing System
Renesas' 32-bit MCU enables bidirectional power conversion, accurate battery measurement, and control.

Additional Applications

  • Low noise signal processing
  • Low noise microphones/preamplifiers
  • ADC buffers
  • DAC output amplifiers
  • Digital scales
  • Strain gauges/sensor amplifiers
  • Radio systems
  • Portable equipment
  • Infrared detectors

Applied Filters: