概要
説明
The ISL28210SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28210 precision low-noise JFET operational amplifier. The ISL28210 is a dual JFET amplifier featuring low noise, high slew rate, low input bias current, and low offset voltage. With a wide operating range from 9V to 40V, in combination with its high precision, low noise, and high-speed operation, the ISL28210 is ideal for precision medical and instrumentation, sensor conditioning, power supply control, and photodiode amplifiers.
特長
- Single supply operation: +9V to +40V
- Dual supply operation: ±4.5V to ±20V
- Single-ended or differential input operation
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28210SOICEVAL1Z | Active | In Stock | 1u | $59 | Available | Yes | EAR99 | 8473.30.1180 |