Overview
The ISL28158EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28158 operational amplifiers, using a variety of user-defined test circuits.
The ISL28158 operational amplifier features ultra-low power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.
Features
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Products in the Design
Sample & Buy
ISL28158EVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |