Skip to main content
Renesas Electronics Corporation

Description

The ISL28134SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28134 low-noise chopper-stabilized op amp. The evaluation board contains the circuitry needed to evaluate the high performance of the ISL28134 amplifier. The ISL28134 chopper-stabilized rail-to-rail input/output (RRIO) amplifier features a low 2.5µV maximum VOS and 15nV/°C drift over temperature. The amplifier has no 1/f noise corner down to 0.1Hz with a 1kHz voltage noise density of 10nV/√Hz. The high open loop gain of 174dB allows for a high-gain single-stage DC amplifier that can operate from a 3V single-cell battery while consuming 700µA of current. The ISL28134SOICEVAL1Z evaluation board can be configured as a precision high-gain (G = 1,000V/V) differential amplifier to demonstrate the level of performance possible with this amplifier.

Features

  • Rail-to-rail inputs and outputs
  • No 1/f noise corner down to 0.1Hz
  • Low offset voltage: 2.5μV, max
  • Superb offset drift: 15nV/°C, max
  • Single supply: 2.25V to 6.0V
  • Dual supply: ±1.125V to ±3.0V
  • Low ICC: 675μA, typ.
  • Wide bandwidth: 3.5MHz
  • Operating temperature range
  • Industrial: -40°C to + 85°C
  • Full industrial: -40°C to +125°C

Applications

  • Medical instrumentation
  • Sensor gain amps
  • Precision low drift, low frequency ADC drivers
  • Precision voltage reference buffers
  • Thermopile, thermocouple, and other temperature sensor front-end amplifiers
  • Inertial sensors
  • Process control systems
  • Weight scales and strain gauge sensors
Type Title Date
Manual - Development Tools PDF 458 KB
PCB Design Files ZIP 172 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28134SOICEVAL1ZActiveOut of Stock1u | $46.5AvailableYesEAR998473.30.1180