Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL21080xxEV1Z evaluation boards are designed to measure the performance of the nano power ISL21080 voltage reference. The reference comes in a wide selection of output voltages ranging from 0.9V to 5.0V, and an initial accuracy as low as 0.2% (3.0V to 5.0V options). With a typical supply current of 500nA or less, the ISL21080 family is ideal for extending battery life while reducing cost for general purpose portable applications.

Features

  • 10μF bypass capacitor
  • 0.01μF bypass capacitor
  • 0.01µF load capacitor
  • 10µF damper capacitor
  • 2.21kΩ damper resistor
  • DNP optional load resistor
  • ISL21080 voltage reference
  • DNP damper jumper

Applications

  • Energy harvesting applications
  • Wireless sensor network applications
  • Low power voltage sources for controllers, FPGA, ASICs, or logic devices
  • Battery management/monitoring
  • Low power standby voltages
  • Portable instrumentation
  • Consumer/Medical electronics
  • Wearable electronics
  • Lower cost industrial and instrumentation
  • Power regulation circuits
  • Control loops and compensation networks
  • LED/Diode supply
Type Title Date
PCB Design Files ZIP 138 KB
1 item
Part NumberStatusStockBudgetary Price (USD)Description
ISL2108009EV1ZActiveIn Stock1u | $22.5300nA NanoPower Voltage References with 0.9 VOUT
ISL2108012EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 1.25 VOUT
ISL2108015EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 1.5 VOUT
ISL2108020EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 2.048 VOUT
ISL2108025EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 2.5 VOUT
ISL2108030EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 3.0 VOUT
ISL2108033EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 3.3 VOUT
ISL2108040EV1ZActiveOut of Stock1u | $22.5300nA NanoPower Voltage References with 4.096 VOUT
ISL2108050EV1ZObsoleteOut of Stock300nA NanoPower Voltage References with 5.0 VOUT