Overview
The ISL21080xxEV1Z evaluation boards are designed to measure the performance of the nano power ISL21080 voltage reference. The reference comes in a wide selection of output voltages ranging from 0.9V to 5.0V, and an initial accuracy as low as 0.2% (3.0V to 5.0V options). With a typical supply current of 500nA or less, the ISL21080 family is ideal for extending battery life while reducing cost for general purpose portable applications.
Features
- 10μF bypass capacitor
- 0.01μF bypass capacitor
- 0.01µF load capacitor
- 10µF damper capacitor
- 2.21kΩ damper resistor
- DNP optional load resistor
- ISL21080 voltage reference
- DNP damper jumper
Products in the Design
Sample & Buy
Applied Filters:
Videos & Training
The ISL21090 is a ultra low noise, high DC accuracy precision voltage reference with wide input voltage range. The ISL21090 uses the new Intersil Advanced Bipolar technology to achieve sub 1.0µVP-P (1.25V option) 0.1Hz - 10Hz noise with an initial voltage accuracy of 0.02% (2.5V option).
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.