Overview
Description
The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550 automotive inductive position sensor (IPS) for high-speed motor commutation. The kit consists of the communication board and an application module. The communication board runs the IPS2550STKIT GUI and interfaces with the application module to display the sine and cosine signals generated by the inductive position sensor. In addition, it enables easy configuration, calibration, and programming of the IPS2550 sensor via the I²C interface or through the sensor output pins. The application module is designed for direct mounting on an electric motor and provides four periods of sine and cosine analog signals per mechanical revolution. The kit includes all required cables for plug-and-play operation.
Kit Contents
- IPS2-COMBOARD communication board
- IPS2550MROT4X90001 application module
- USB-B cable and two 10-pin ribbon cables
Features
- Fast evaluation of the IPS2550 automotive inductive position sensor
- Real-time visualization of sensor output signals
- Easy sensor configuration and calibration using the IPS2550STKIT GUI
- Supports device programming via I²C or analog output pins
- Communication board for PC-based evaluation and control
- Designed for high-speed motor commutation applications
- Supports 4-wire and 6-wire sensor configurations
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| IPS2550STKIT | Active | In Stock | 1u | $165 | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
- gui of ips2550
hello. Please tell me about AGC. I wanted to use AGC on the GUI, but when I tried to enable the afe_agc_dis switch, it was forcibly disabled. Is there a register somewhere that allows me to set it? The other registers are adjustable.
May 15, 2025 - IPSCO (Inductive position sensor coil optimizer)
Hi, I designed an absolute position sensor with your component ref IPS2550. I made a request to have your software IPSCO (Inductive Position Sensor Coil Optimizer) but I have received no response.Can you help me to have this software quickly? regards David [locked by: CH_Renesas at 14:17 ...
Jun 24, 2026 - IPS2550 RAA2P3226/RAA2P4520软件串口输出编程问题
您好, 我购买了瑞萨官网的IPS2550,RAA3226和RAA2P4520的套件,买回来以后测试了一下,可以测量角度,但是我现在想自己开发方案,收据手册 ...
Jul 26, 2026