Skip to main content
Renesas Electronics Corporation

Description

HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.

Features

  • JESD204B serial speed rate up to 10Gbps
  • Up to 8 JESD204B high-speed lanes for quad DAC’s
    (DAC1658Q and DAC1653Q)
  • Compatible with IDT JESD204B dual DAC’s
    (DAC1658D and DAC1653D)
  • Allows generation of single tone or elaborated patterns
    (WCDMA, multi-carrier, etc.)
  • LO generation for RF mixing
  • Connection to DAC boards through an FMC connector

Applications

Related Boards & Kits

Boards & Kits

Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
HSDC-EXTMOD03B-DBObsoleteOut of StockBD0BOARD0INo