概要
説明
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
特長
- JESD204B serial speed rate up to 10Gbps
- Up to 8 JESD204B high-speed lanes for quad DAC’s
(DAC1658Q and DAC1653Q) - Compatible with IDT JESD204B dual DAC’s
(DAC1658D and DAC1653D) - Allows generation of single tone or elaborated patterns
(WCDMA, multi-carrier, etc.) - LO generation for RF mixing
- Connection to DAC boards through an FMC connector
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| HSDC-EXTMOD03B-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |