Skip to main content
Renesas Electronics Corporation

Overview

The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

Products in the Design

Sample & Buy

DAC1658Q Demo Evaluation Board

DAC1653Q1G5-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C