Skip to main content
Renesas Electronics Corporation

Overview

IDT's DAC demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • Software interface to easily program DAC parameters and data generation board
  • Single global clock input (SMA connector) needed for both generation and data sampling (in case used in combination with data-generation board)
  • JESD204B lanes up 10 Gbps (FMC-VITA-57 connector)
  • Direct access to both DAC outputs channels (SMA connector)
  • Single power supply
  • Interoperable with Xilinx ML605 and KC705 Dev kit
  • Xilinx LogiCORE IPJESD204
  • Interoperable with Altera Arria V GT Dev kit (through FMC connector)  

Products in the Design

Sample & Buy

DAC1658D-1653D Eval Demo Board

DAC1658D1G5-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C